IESNA:LM-63-2002
[TEST]P1056103
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1020D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1452
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1038.5 1028.4 1025.3 1017.2 1004.9 990.7 973.4 953 931.6 906.2
878.7 850.2 818.6 786 752.4 717.8 682.2 647.6 607.9 572.2
533.5 494.8 457.2 417.5 378.8 339.1 299.3 259.6 218.9 180.2
142.5 105.9 72.3 41.7 15.3 0 0
1038.5 1040.6 1033.5 1020.2 1001.9 980.5 953 923.5 890.9 854.3
817.6 777.9 736.1 693.4 648.6 603.8 558 512.1 466.3 421.5
373.7 328.9 284.1 239.3 195.5 153.7 115.1 78.4 47.9 24.4
15.3 8.1 3.1 1 0 0 0
1038.5 1030.4 1016.1 994.8 965.2 929.6 889.9 846.1 798.3 746.3
693.4 637.4 581.4 523.3 466.3 411.3 355.3 302.4 250.5 200.6
155.8 114 75.3 40.7 20.4 16.3 11.2 7.1 4.1 2
1 1 0 0 0 0 0
1038.5 1031.4 1011.1 981.5 942.8 897 848.1 791.1 730 665.9
601.7 536.6 470.4 409.3 347.2 288.1 232.1 179.2 133.4 90.6
52.9 23.4 17.3 13.2 10.2 6.1 4.1 2 1 1
1 1 0 0 0 0 0
1038.5 1032.4 1015.1 982.5 939.8 889.9 834.9 774.8 709.7 640.4
571.2 500.9 433.7 368.6 305.5 245.4 190.4 140.5 96.7 57
24.4 18.3 14.3 10.2 7.1 4.1 3.1 1 1 1
0 0 0 0 0 0 0
